Non-Metallic Ex Conduits


Anti-static non-metallic conduit systems for use in ATEX environments and hazardous areas. 

The advantages of being able to pass multiple cables and wires through a single routing are obvious. The reduction in fittings and the reduction in enclosure entries, making for a safer more manageable solution. 

Non-Metallic Systems

  • Corrugated non-metallic conduit offering high flexibility and moderate mechanical protection
  • Allows the construction of Ex harnesses for more intricate or complex routing requirments
  • For Ex e applciations
  • Conduits must be used in combination with the correct fittings to maintain a certified system

Our offering

kopex exb_396

Also available

Select region / language