EXBB range - Overbraided nylon conduit
Overbraided conduit approved for use in Ex e, Ex tb applications for Zones 1, 2, 21, & 22.
- ATEX -Baseefa08 ATEX003x
- IECEx - IECEx BAS08.001X
- II 2 GD, Ex e IIC Gb Ex tb IIIC Db
- Static -20°C to +80°C
- EMC Screening level 60dB at 1MHz
- RTI 110°C