Non-Metallic Ex Fittings
ATEX and Hazardous area fittings designed for use with anti-static non-metallic conduits.
The advantages of being able to pass multiple cables/wires between two points through a single entry are endless, resulting in a more manageable and cost effective solution for hazardous area installations.
Non-Metallic Systems
- Corrugated non-metallic conduit offering high flexibility and moderate mechanical protection
- Allows the construction of Ex harnesses for more intricate or complex routing requirments
- For Ex e applciations
- Fittings must be use with approved conduits to maintain system approvals