Type EXBQ - Straight metallic fitting

Features

  • Manufactured in nickel plated brass
  • Approved for use in Ex e applications for Zones 1, 2, 21 & 22
  • Available in Metric & NPT thread
  • EXBQA for use with braided nylon conduit

Product approvals

  • ATEX - Baseefa08 ATEX003X
  • IECEx - IECEx BAS08.001X
  • II 2 GD Ex e IIC Gb Ex tb IIIC Db IP66

dts-product-approval-logo-atexdts-product-approval-logo-iec-ex  

Non-metallic conduit

Recommended conduits

More information

Select region / language