Food & beverage applications

ABB offers a range of products for the food and beverage processing market, including products for use in areas where stainless steel is preferred. Kopex-Ex can supply fittings in stainless steel & nickel plated brass and work with other ABB products to reach the needs of hazardous areas where explosive gases or dust may occur or in areas where cleanliness is required.


ABB also offers stainless steel control stations for use on automated food processing and packaging machines, as well as lighting specifically designed for use in dust filled atmospheres such as flour mills or other places where the risk of explosion is considered to be extremely high. 

ABB has a range of products designed for being used in all beverage production sectors in the malting, brewing, wine, spirits or soft drink business. 

Product Selection

  • Chemical resistant
  • Protection level
  • Connectivity to other pieces of equipment
  • Consequence of downtime
  • Approval level required (Ex e, Ex d, etc.)
  • Approval specification required ATEX, IECEx
FoodandBev

Products approved to a wide range of industry standards including: 

  • ATEX Europe DIrectives 94/9/EC
  • IECEx (International Scheme)
  • Zones 1, 2, 21, 22
  • IP66 ingress protection

Our offering

Select region / language