Kopex® Hi-Spec Type KES conduit systems
Kopex® Hi-Spec Type KES conduits offer high flexibility and are made from square-lock galvanised steel.
NOTE: This range of conduits is currently only available in the Middle East region.
- Galvanized steel
- UV resistant
- High flexibility
- Inherent low fire hazard
- Tight bend radius
- Super strong
- Rodent resistant
- Up to IP40 (fitting dependent)
- Static applications: -45°C to +350°C
- CE marked to Low Voltage Directive 2014/35/EU