Kopex® Hi-Spec flexible steel conduit systems

Kopex® Hi-Spec flexible steel conduit systems have been specifically designed to provide the optimal safe solution for protecting cables in a wide variety of applications. Our selection of metallic conduit systems are manufactured from galvanized steel and include liquid resistant conduits with PVC waterproof jackets and also UL listed options.

NOTE: This range of conduits is currently only available in the Middle East region.

Features & benefits include:

  • Galvanized steel
  • High flexibility
  • UV resistant
  • IP40-IP66 (conduit and fitting dependent)
  • Inherent fire protection on uncoated versions
  • Self-extinguishing, liquid resistant PVC options
  • CE marked to Low Voltage Directive 2014/35/EU (except KESUL)
  • UL Listed (KESUL range only)

Select Language
  • English
  • français
Kopex Hi-Spec steel

Metallic conduits

More information

Select region / language