Kopex® Hi-Spec Type KESUL conduit systems

Kopex® Hi-Spec Type KESUL conduits are made from flexible galvanized steel and are UL listed. This means the level of flexibility as well as pull and impact resistance all comply with UL1 standards.

NOTE: This range of conduits is currently only available in the Middle East region.

Features & benefits include:

  • UL1 compliant
  • UV resistant
  • High flexibility
  • Inherent low fire hazard
  • Up to IP40 (fitting dependent)
  • Static applications: -50°C to +350°C
  • High fatigue life

Select Language
  • English
  • français
KESUL

More information

Select region / language