Kopex® Hi-Spec Type KESP conduit systems
Kopex® Hi-Spec Type KESP conduits are made from square-lock flexible galvanized steel with PVC waterproof jacket.
NOTE: This range of conduits is currently only available in the Middle East region.
- Liquid resistant covered steel
- UV resistant
- High flexibility
- Self-extinguishing PVC
- Up to IP65 (fitting dependent)
- Static applications: -20°C to +80°C
Moving applications: -40°C to +105°C
- CE marked to Low Voltage Directive 2014/35/EU