FLHC & FLLHC range - Extreme temperature resistant, highly flexible conduit with a galvanised steel core

Liquid tight conduit with a high and low temperature resistant jacket, for applications where a high degree of flexibility is required. Made from galvanised core with a thermoplastic rubber coating.

Features & Benefits:

  • Galvanised steel core with thermoplastic rubber covering
  • Flame dies in less than 30 seconds after ignition source removed
  • Temperature range - Static applications: -50ºC to +130ºC
    Temperature range - Dynamic applications: -45ºC to +130ºC
  • Up to IP67 rating (with appropriate fitting)
  • High UV resistance
  • High flexibility - high fatigue life
  • Halogen free
  • Self extinguishing

Approvals:

  • BSI Kitemark KM-35161
  • CE Mark to the Low Voltage Directive
Select Language
  • English
  • français
EXHLC

More information

Select region / language