Inherent Low Fire Hazard (ILFH) system. Features high compression, mechanical and tensile strength. IP40 rated
Up to IP69 rated with appropriate fitting. Range features self-extinguishing, ELFH, Halogen free extreme temperature range materials