Type KSU

Uncovered Stainless Steel Conduit

  • Stainless Steel AISI 316L
  • Temperature range - Static applications: -50ºC to +300ºC
    Temperature range - Dynamic applications: -45ºC to +250ºC
  • Up to IP40 rating (with appropriate fitting)
  • Very high flexibility and fatigue life

Typical applications

  • General OEM Machinery
  • Lighting / Cable Track
  • Under-floor wiring, access flooring
Select Language
  • English
  • français
steel cond

Approvals

  • BSI Kitemark KM-90009 
  • CE Mark to the Low Voltage Directive
Parts list
Related products
Documents
Contact us
Part No. Nominal Conduit Size US
Conduit Size
Outside Diameter Inside
Diameter
Coil
Lengths
KSU02* 12mm 5/16” 12.8mm 10.0mm 10/30m
KSU03* 16mm 3/8” 16.1mm 12.9mm 10/30m
KSU04* 20mm 1/2” 20.2mm 17.0mm 10/30m
KSU05* 25mm 3/4” 24.7mm 21.1mm 10/30m
KSU06* 32mm 1” 32.0mm 28.4mm 10/20m
KSU07* 40mm 1 1/4” 40.0mm 36.4mm 10/20m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language