Type FLB

PVC covered galvanised steel core, liquid tight conduit

  • Temperature range - Static applications: -20ºC to +105ºC
    Temperature range - Dynamic applications: -5ºC to +105ºC
  • Up to IP67 rating (with appropriate fitting)
  • Very high UV resistance
  • Medium flexibility - medium fatigue life

Typical applications

  • OEM Machine tools
  • Food industry (wipe clean)
  • Utility - power
Select Language
  • English
  • français
Type SPLHC_LiqOilResCovSteelConduit_Adaptasteel

Approvals

  • BSI Kitemark KM-90009 
  • CE Mark to the Low Voltage Directive
Parts list
Related products
Contact us
Black Part No. Grey Part No. Nominal Conduit Size US
Conduit Size
Outside Diameter Inside Diameter Coil Lengths (m)
FLB02* 12mm 5/16” 14.2mm 10.0mm 10, 30
FLB03* FLG03* 16mm 3/8” 17.8mm 12.5mm 10, 30
FLB04* FLG04* 20mm 1/2” 21.1mm 15.9mm 10, 30
FLB05* FLG05* 25mm 3/4” 26.4mm 21.0mm 10, 30
FLB06* FLG06* 32mm 1” 33.1mm 26.7mm 10, 20
FLB07* FLG07* 40mm 1 1/4” 41.8mm 35.4mm 10, 20
FLB08* FLG08* 50mm 1 1/2” 47.5mm 40.4mm 10, 20
FLB09* FLG09* 63mm 2” 59.7mm 51.6mm 10, 20

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language