Type GAM 

Fixed External Male Thread for Covered Conduit

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +350ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP54 as standard with KEBF & KEBT

Typical applications

  • General OEM Machinery
  • Lighting / Cable Track
  • Under-floor wiring, access flooring
Select Language
  • English
  • français
GAM

Approvals

  • BSI Kitemark KM-90009
  • CE Mark to the Low Voltage Directive
Parts list
Related products
Contact us
Part No. Metric Thread Size Ext. Thread Outside Diameter
GAM0303* M16 16mm
GAM0304** M20 20mm
GAM0404** M20 20mm
GAM0505** M25 25mm
GAM0606** M32 32mm
GAM0707* M40 40mm
GAM0808* M50 50mm
GAM0909* M63 63mm
GAM1010* M75 75mm
*Nickel plated brass body & Ferrule.
**Nickel plated cast zinc body with nickel plated brass ferrule.
 

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language