Type GBM 

Swivel External Male Thread for Covered Conduit

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +350ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP54 as standard with KEBF & KEBT

Typical applications

  • General OEM Machinery
  • Lighting / Cable Track
  • Under-floor wiring, access flooring
Select Language
  • English
  • français
GBM

Approvals

  • BSI Kitemark KM-90009
  • CE Mark to the Low Voltage Directive
Parts list
Related products
Contact us
Part No. Metric Thread Size Ext. Thread Outside Diameter
GBM0303 M16 16mm
GBM0404 M20 20mm
GBM0505 M25 25mm
GBM0606 M32 32mm
GBM0707 M40 40mm
GBM0808 M50 50mm

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language