Bullet® liquidtight fittings

Select Language
  • English
  • français
  • 中文

Engineered to meet the demand for a tough, reusable, non-metallic liquidtight fitting

This engineering breakthrough meets the demand for a tough, reusable, non-metallic liquidtight fitting, for use with XTRA FLEX® Type B conduit or flexible tubing. The BULLET® non-metallic series provides a reliable liquidtight seal that combines high pullout resistance and ease of installation.
Installations can be performed quickly and easily because BULLET® liquidtight fittings can be installed without disassembly. The BULLET® fitting is economical because it can be used over and over again without sacrificing the quality of the original seal. When used with the XTRA FLEX® conduit type B you can meet most machine or industrial requirements where liquidtight protection is needed.
The BULLET® liquidtight fitting series is manufactured from weather-resistant thermoplastic materials and is suitable for indoor or outdoor corrosive environments.


Features & benefits:

  • Connect assembles to conduit without disassembly
  • Designed to be installed with a positive installation criteria (gland bottoms on body shoulder)
  • Rugged low profile non-metallic body and gland construction
  • Captivated sealing “O” ring with predetermined compression for a reliable seal at enclosure
  • Connector ferrule designed to accept variations in conduit inside diameter and is tolerant of field conduit cuts
  • Designed to reduce friction between conduit I.D. and ferrule allowing conduit to seat properly for effective seal
  • Easy installation
  • Provides a double sealing action
  • Elongated gland nut profile designed to provide additional strain relief for 90° pull and an easy hand grip
  • Meets industry standards for cold impact

Applications:

Designed to provide a liquidtight seal when terminating liquidtight non-metallic conduit (UL Type B) or non-metallic tubing to a box or enclosure with knockout opening or a threaded hub

Construction / Material / Finish:

  • Body Gland - Weather stabilized thermoplastic (black)
  • “O” Ring - Nitrile (blue)
  • Locknut - Steel/ electro zinc plated
  • Material Flammability Rating: UL94-V2
Bullet liquidtight fittings2_396

Related Products

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language