XTRA FLEX® conduit type B

Select Language
  • English
  • français
  • 中文

Smooth flexible liquid tight non metallic conduit type B

XTRA FLEX® conduit type B offers the perfect combination of flexibility, lightweight and liquid tightness for a variety of applications and environments. Its smooth outer layer is sunlight and oil-resistant and approved for outdoor use.
The smooth inner layer enables easy wire pulling making the installation easier. Our focus is on
providing solutions that address critical operational issues, allowing you to focus on plant
sustainability, cost, quality, flexibility, safety and regulatory challenges.

Features & benefits:

  • Fast installation — even in tight, cramped spaces
  • Smooth inner diameter enables easy wire pulling
  • Smooth outer jacket — approved for outdoor use, sunlight resistant and oil resistant
  • Tested to CSA and UL requirements
  • Lightweight and liquidtight
  • Marked at 1-foot intervals for fast, easy measuring
  • Approved for direct-burial applications
  • Industrial grade — UL® Listed/CSA Certified
  • Temperature range of -18°C to +105°C (-2°F to +221°F)
  • UL1660 flammability rating

Applications:

  • Machine tools
  • Motor hookups
  • Food processing equipment
  • Extensions from wireways
  • Sensor and microswitch wiring in control consoles

Construction / Material / Finish:

  • PVC (Polyvinyl Chloride) extruded smooth jacket
  • Ink jet printed ratings and technical information
  • Full range of trade sizes from 1/8 to 2”
  • Colors: black color standard, grey optional
XTRA FLEX conduits type B_396 V2

Related Products

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language