Type LT6FE - Food & Beverage Stainless Steel 316L, CE

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Stainless Steel 316L Food & Beverage, NSF and CE certified Liquid-tight Flexible Metallic Conduits provide excellent strength, corrosion protection and liquid-tight performance.

Features & benefits:

  • FDA approved PVC jacket material with stainless steel 316L core         
  • Designed to meet UL 360 ID/OD dimension requirements         
  • Full compliance to IEC 61386-1 requirements, CE Certified         
  • Trade sizes from 3/8" to 4" (12mm to 103mm)         
  • Coordinated performance with Series 5300SST6 Stainless Steel 316 Fittings         
  • UL, CSA & IP ingress protection ratings aligned with industrial enclosures         
  • Smooth extruded jackets provide best performance with fittings         
              

Applications:

  • Food and beverage, stainless steel 316L liquid-tight flexible metallic conduit.           
  • Smooth extruded jacket formulated for "splash zone" food and beverage contact           
  • FDA approved jacket material will not promote bacteria growth and provides easy washdown           
  • Used extensively in food processing equipment and corrosive environments where flexibility is necessary for motion, vibration and bending.           
  • Typical applications include food and beverage equipment for grinding, mixing, processing packaging, canning, and bottling machinery       
  • The inherant sunlight resistance of PVC enables this product to be used in outdoor applications.             
  • Liquid-tight applications against water, oils, mild acids and cleaners           
  • For use in electrical circuits up to 1,000 V           
          
      

Construction / Material / Finish:

  • Stainless Steel 316L core         
  • PVC (Polyvinyl Chloride) FDA CFR21 and NSF 51/61 approved compound         
  • Ink jet printed ratings and technical information         
  • Full range of trade sizes from 3/8" to 4” (12mm to 150mm), fully interlocked design         
  • Color: White (Standard)


              
            

LT6FE conduit_396v
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language