Type LT6GE - General Purpose Stainless Steel 316L, CE

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Stainless Steel 316L General Purpose, CE certified Liquid-tight Flexible Metallic Conduits          
provide excellent strength, corrosion protection and liquid-tight performance          

Features & benefits:

  • Designed to meet UL 360 ID/OD dimension requirements         
  • Full compliance to IEC 61386-1 requirements, CE Certified         
  • Trade sizes from 3/8" to 4" (12mm to 103mm)         
  • Coordinated performance with Series 5300SST6 Stainless Steel 316 Fittings         
  • UL, CSA & IP ingress protection ratings aligned with industrial enclosures         
  • Smooth extruded jackets provide best performance with fittings  

Applications:

  • General Purpose, industrial grade liquid-tight flexible metallic conduit.           
  • Used extensively in corrosive environments and where flexibility is necessary for motion, vibration and bending.           
  • Typical applications include water/wastewater plants, food & beverage installations,  chemical processing plants, marine and salt environments, pulp and paper           
  • The inherant sunlight resistance of PVC enables this product to be used in outdoor applications.             
  • Liquid-tight applications against water, oils, cutting fluids, mild acids.           
  • For use in electrical circuits up to 1,000 V   

Construction / Material / Finish:

  • Stainless Steel 316L core       
  • PVC (Polyvinyl Chloride) extruded smooth jacket       
  • Ink jet printed ratings and technical information       
  • Full range of trade sizes from 3/8" to 4” (12mm to 150mm) 3/8" to 4”, fully interlocked design       
  • Colors: Gray (standard), Clear (optional)     
              
            

LT6GE conduit_396v
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language