Type LT6XE - Extreme Temperature 316L Stainless Steel, CE

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Stainless Steel 316L Extreme Temperature, CE compliant Liquid-tight Flexible Metallic Conduits           
provide excellent performance in extreme temperature and highly corrosive environments           

Features & benefits:

  • Designed to meet UL 360 ID/OD dimension requirements           
  • Full compliance to IEC 61386-1 requirements, CE certified          
  • Extreme temperature range from -60 to +150°C (-76 to +302°F)           
  • Trade sizes from 3/8" to 4" (12mm to 103mm)           
  • Coordinated performance with Series 5300SST6HT  316 Stainless Steel Fittings           
  • UL, CSA & IP ingress protection ratings aligned with industrial enclosures           
  • Smooth extruded jackets provide best performance with fittings           
           
         

Applications:

  • The LT6XE flexible metallic conduit is used in extremely high temperature applications such as commercial ovens and refrigeration, industrial furnaces and foundries.           
  • Used extensively in corrosive environments and where flexibility is necessary for motion, vibration and bending.           
  • Ideal for use in outdoor applications for extreme environments.           
  • Liquid tight applications against water, oils and mild acids.           
  • For use in electrical circuits up to 1,000 V           
          
         

Construction / Material / Finish:

  • Stainless Steel 316L Core       
  • TPR (Thermoplastic Rubber), extruded smooth jacket       
  • Halogen free, UV stabilized and UL94-HB flame rating       
  • Ink printed ratings and technical information       
  • Full range of trade sizes from 3/8” to 4” (12mm to 103mm),  Fully interlocked design       
  • Colors: Black (Standard)        
        


              
            

LT6XE conduit_396v
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language