Type LTAE – Aluminum, CE Certified

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Aluminum, CE compliant liquid-tight flexible metallic conduits provide excellent performance in corrosive environments and installations where lightweight wireway is required

Features & benefits:

  • Designed to meet UL 360 ID/OD dimension requirements
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • Trade sizes from 3/8 to 6” (12mm to 155mm)
  • Coordinated performance with Series 5200AL Fittings
  • NEMA & IP ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings

Applications:

  • Aluminum liquid-tight flexible metallic conduit for use in corrosive environments
  • Applications with light weight requirements, 40-50% lighter that typical steel construction
  • Used extensively in applications where flexibility is necessary for motion, vibration and bending
  • The inherant sunlight resistance of PVC enables this product to be used in outdoor applications
  • Liquid-tight applications against water, oils, cutting fluids, mild acids
  • For use in electrical circuits up to 1,000 V

Construction / Material / Finish:

  • Aluminum Core
  • PVC (Polyvinyl Chloride) extruded smooth jacket
  • Flame retardent and sunlight UV resistant
  • Ink jet printed ratings and technical information
  • Full range of trade sizes from 3/8 to 6” (12 to 155mm)
    3/8 to 1-1/4”, square lock design
    1-1/2” to 6”, fully interlocked design
  • Colors: Machine tool gray standard, black optional
LTAE conduit_396v2
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language