Type LTFU - Food & Beverge, UL

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Food & Beverage, UL Listed, CSA certified and NSF certified Liquid-tight Flexible Metal Conduits provide excellent strength and liquid-tight performance for food industry equipment          
         

Features & benefits:

  • FDA complaint PVC jacket material with galvanized steel core         
  • Meets UL 360 ID/OD dimension requirements         
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified         
  • Trade sizes from 3/8" to 4" (12mm to 103mm)         
  • Coordinated performance with Series 5300SST6 Stainless Steel 316 Fittings         
  • UL, CSA and IP ingress protection ratings aligned with industrial enclosures         
  • Smooth extruded jackets provide best performance with liquid-tight fittings         
     

Applications:

  • Food and beverage industry installations requiring liquid-tight flexible metallic conduit.           
  • Smooth extruded jacket formulated for "splash zone" food and beverage contact per FDA CFR21 and NSF 51/61 requirements           
  • FDA compliant jacket material will not promote bacteria growth and provides easy washdown           
  • Used extensively in food processing equipment and corrosive environments where flexibility is necessary for motion, vibration and bending.           
  • Typical applications include food and beverage equipment for grinding, mixing, processing packaging, canning, and bottling machinery           
  • Liquid-tight applications against water, oils, mild acids and cleaners           
  • For use in electrical circuits up to 1,000 V           

Construction / Material / Finish:

  • Galvanized steel core        
  • PVC (Polyvinyl Chloride) FDA approved compound       
  • Ink jet printed ratings and technical information       
  • Trade sizes from 3/8" to 4” (12mm to 100mm)  3/8" to 1-1/4”, Square lock design with bonding, strip  1-1/2" to 4" Fully interlocked design       
  • Color: White (Standard)       

              
            

LTFU conduit_396v3
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language