General Purpose, CSA Certified liquid-tight flexible metallic conduits provide excellent strength and liquid-tight performance, meeting CEC requirements.
Features & benefits:
- Designed to meet CSA C22.2 No. 56 ID/OD dimension requirements
- Full compliance to IEC 61386 requirements, CE compliant
- Trade sizes from 3/8” to 4” (12mm to 103mm)
- Coordinated performance with Ser. 52/53 Steel Fittings
- CSA & IP ingress protection ratings aligned with industrial enclosures
- Smooth extruded jackets provide best performance with fittings
Applications:
- CSA Certified conduit is intended for use to CEC as described in Section 12-1300 for dry, damp or wet locations where flexibility is required
- Ideal for machine and equipment, OEMs, panel builders and industrial, light manufacturing, commercial and outdoor installations
- Liquid tight applications against water, oils, cutting fluids, mild acids
- For use in electrical circuits up to 1,000 V
- Canadian Electrical Code (CEC) Part 1
– CEC Rule 12-1300
– CEC Rule 12-1306: Separate Bonding Condutor is mandatory
– CEC Rule 34-400: Sign and Outline Lighting
Construction / Material / Finish:
- Hot-dipped zinc galvanized steel core
- PVC (polyvinyl chloride) extruded smooth jacket
- Ink jet printed ratings and technical information
- Full range of trade sizes from 3/8” to 4” (12 to 103mm)
– 3/8 to 1-1/4”, Square Lock design with cord filler
– 1-1/2” to 4”, fully interlocked design
- Color: Black standard, other colors on request