Type LTGE - general purpose, CE Certified

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


General Purpose, CE compliant liquid-tight flexible metallic conduits provide excellent strength and liquid-tight performance.

Features & benefits:

  • Designed to meet UL 360 ID/OD dimension requirements
  • Full compliance to IEC 61386 requirements, CE compliant
  • Trade sizes from 3/8 to 6” (12mm to 155mm)
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings

Applications:

  • General Purpose specification grade liquid-tight flexible metallic conduit
  • Used extensively in the machine tool and other industrial environments where flexibility is necessary for motion, vibration and bending
  • The inherant sunlight resistance of PVC enables this product to be used in outdoor
    applications
  • Liquid-tight applications against water, oils, cutting fluids, mild acids
  • For use in electrical circuits up to 1,000 V

Construction / Material / Finish:

  • Hot-dipped Zinc Galvanized Steel Core
  • PVC (Polyvinyl Chloride) extruded smooth jacket
  • Ink jet printed ratings and technical information
  • Full range of trade sizes from 3/8 to 6” (12 to 155mm)
    – 3/8 to 2”, square lock design with cord filler
    – 2-1/2” to 6”, fully interlocked design
  • Colors: Machine tool gray standard, black optional
LTGE conduit_396v
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language