Type LTLE - halogen free aluminum, CE Certified

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Aluminum Halogen Free, CE compliant Liquid-tight Flexible Metallic Conduits are designed for applications where safety concerns exist regarding a materials reaction in a fire situation with light weight requirements.

Features & benefits:

  • Designed to meet UL 360 ID/OD dimension requirements
  • Full compliance to IEC 61386 requirements, CE Certified
  • Trade sizes from 3/8 to 4” (12mm to 103mm)
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings

Applications:

  • Halogen Free, industrial grade liquid-tight flexible metallic conduit
  • Low smoke, low toxicity and flame retardent
  • Enclosed public facilities, mass transit vehicles, tunnels, subways
  • Sunlight (UV) resistant
  • Used extensively in environments where flexibility is necessary for motion, vibration, bending and light weight is required
  • Liquid-tight applications against water, moderate oils and chemicals
  • For use in electrical circuits up to 1,000 V

Construction / Material / Finish:

  • Aluminum core, corrosion resistant
  • Zero halogen TPU (polyurethane) extruded smooth jacket
  • Ink printed ratings and technical information
  • Full range of trade sizes from 3/8 to 4” (12 to 100mm) 3/8 to 1-1/4”, square lock design 1-1/2” to 4”, fully interlocked design
  • Color: Gray (Standard)
LTLE conduit_396v_halogen free
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language