Type LTTE - wide temperature, CE Certified

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Wide temperature, CE compliant liquid-tight flexible metallic conduits provide excellent performance in low and high temperatures.

Features & benefits:

  • Designed to meet UL 360 ID/OD dimension requirements
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • Wide temperature range from -55 to +105°C (-67 to +221°F)
  • Trade sizes from 3/8 to 6” (12mm to 155mm)
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings

Applications:

  • The LTTE flexible metallic conduit is used with high temperature machine tool wiring
  • Ideal for use in outdoor applications for cold environments
  • Liquid tight applications against water, oils, cutting fluids, mild acids

Construction / Material / Finish:

  • Hot-dipped Zinc Galvanized Steel Core
  • PVC (Polyvinyl Chloride) extruded smooth jacket
  • Ink jet printed ratings and technical information
  • Full range of trade sizes from 3/8 to 6” (12 to 155mm)
    – 3/8 to 2”, square lock design with cord filler
    – 2-1/2” to 6”, fully interlocked design
  • Colors: Machine tool gray standard
  • For use in electrical circuits up to 1,000 V
LTTE conduit_396v2
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language