Type LTXE - extreme temperature, CE Certified

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Extreme temperature, CE compliant liquid-tight flexible metallic conduits provide excellent performance in extreme low and high temperature environments.

Features & benefits:

  • Designed to meet UL 360 ID/OD dimension requirements
  • Full compliance to IEC 61386-1, -23 requirements, CE Certified
  • Wide temperature range from -60 to +150°C (-76 to +302°F)
  • Trade sizes from 3/8 to 4” (12mm to 103mm)
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings

Applications:

  • The LTXE flexible metallic conduit is used in extremely high temperature applications such as commercial ovens and refrigeration, industrial furnaces and foundries
  • Ideal for machine and equipment, OEMs, panel builders and industrial, light manufacturing, commercial and outdoor installations
  • Liquid tight applications against water, oils and mild acids
  • For use in electrical circuits up to 1,000 V

Construction / Material / Finish:

  • Hot-dipped zinc galvanized steel core
  • TPR (Thermoplastic Rubber), extruded smooth jacket
  • Ink jet printed ratings and technical information
  • Full range of trade sizes from 3/8” to 4” (12 to 103mm)
    – 3/8 to 1-1/4”, Square Lock design with cord filler
    – 1-1/2” to 4”, fully interlocked design
  • Color: Black Standard
LTXE conduit_396v2
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language