Type LTZE - halogen free, CE Certified

Select Language
  • English
  • français
  • italiano

Liquid-tight flexible metallic conduit


Halogen Free, CE vcertified Liquid-tight Flexible Metallic Conduits are designed for applications where safety concerns exist regarding a materials reaction in a fire situation.

Features & benefits:

  • Designed to meet UL 360 ID/OD dimension requirements
  • Full certified to IEC 61386 requirements, CE compliant
  • Trade sizes from 3/8 to 6” (12mm to 155mm)
  • Coordinated performance with Series 52/53 Steel Fittings
  • Ingress protection ratings aligned with industrial enclosures
  • Smooth extruded jackets provide best performance with fittings

Applications:

  • Halogen Free, industrial grade liquid-tight flexible metallic conduit
  • Low smoke, low toxicity and flame retardant
  • Enclosed public facilities, mass transit vehicles, tunnels, subways
  • Sunlight (UV) resistant
  • Used extensively in environments where flexibility is necessary for motion, vibration and bending
  • Liquid-tight applications against water, moderate oils and chemicals
  • For use in electrical circuits up to 1,000 V

Construction / Material / Finish:

  • Hot-dipped zinc galvanized steel core
  • Zero halogen TPU (polyurethane) extruded smooth jacket
  • Ink printed ratings and technical information
  • Full range of trade sizes from 3/8 to 6” (12 to 155mm) 3/8 to 2”, square lock design with cord filler 2-1/2” to 6”, fully interlocked design
  • Colors: Black (standard), gray (optional)
LTZE conduit_396v1
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language