0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Conduit & fittings
Conduit & fittings
T&B liquidtight systems
T&B liquidtight systems
Series 526 6526HT Seal Gaskets
Series 526 6526HT Seal Gaskets
Series 526x & 526x-HT Seal Gasket
Liquid-tight seal gaskets for highest performance seal
Provide the highest performance seal solution between liquid-tight fittings and enclosure walls
Provides superior protection against entry of liquids, dust and oils
For use with NPT threaded fitting bodies
3/8" to 4" (12mm to 27mm)
Stainless Steel Ring prevents gasket damage
Insert molded seal gasket
Temperature Ratings:
Standard Temp (Blue): -40° to +105°
High Temp (Black): -60° to +105°
High Temp (-HT) Seal gaskets ideal for use with:
Type HT Liquid-tight Fittings
Type LTTU and LTXE Liquid-tight Flexible metallic conduit
UL listed ingress ratings:
Indoor: Type 4, 4X, 12, 13
Outdoor: type 3, 3R, 4, 4X
IEC Ingress Ratings: IP 66, IP 67
CSA Certified to CSA C22.2, No. 56
CE Certified to IEC/EN 61386-1, -23
Select Language
English
français
Downloads
Technical data sheet
Part list Ser. 5260
This content will be available soon.
Part No.
Trade Size
Description
Temperature Ratings
Materials
UL
CSA
ISO/BS EN
UL
CSA
General
Ring
Seal Color
5299*
1/4"
10mm
12mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5261*
3/8"
12mm
16mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5262
1/2"
16mm
20mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5263
3/4"
21mm
25mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5264
1"
27mm
32mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5265
1-1/4"
35mm
40mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5266
1-1/2"
41mm
50mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5267
2"
53mm
63mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5268
2-1/2"
63mm
70mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5269
3"
78mm
80mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5270
4"
103mm
100mm
Std Temperature
-20 to +105°C
-20 to +105°C
---
SST 316
Blue
5261-HT *
3/8"
12mm
16mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5262-HT
1/2"
16mm
20mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5263-HT
3/4"
21mm
25mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5264-HT
1"
27mm
32mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5265-HT
1-1/4"
35mm
40mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5266-HT
1-1/2"
41mm
50mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5267-HT
2"
53mm
63mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5268-HT
2-1/2"
63mm
70mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5269-HT
3"
78mm
80mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
5270-HT
4"
103mm
100mm
High Temperature
-20 to +105°C
-20 to +105°C
-60 to +150°C
SST 316
Black
This content will be available soon.
Part No.
Trade Size
Orientation
Insulated or Non-insulated
Thread Type
Material
UL
CSA
ISO / BS EN
5331
3/8"
12mm
16mm
Straight
Insulated
NPT 1/2"
Steel, Zinc Chromate
5332
1/2"
16mm
20mm
Straight
Insulated
NPT 1/2"
Steel, Zinc Chromate
5333
3/4"
21mm
25mm
Straight
Insulated
NPT 3/4"
Steel, Zinc Chromate
5334
1"
27mm
32mm
Straight
Insulated
NPT 1"
Steel, Zinc Chromate
5335
1-1/4"
35mm
40mm
Straight
Insulated
NPT 1-1/4"
Steel, Zinc Chromate
5336
1-1/2"
41mm
50mm
Straight
Insulated
NPT 1-1/2"
Steel, Zinc Chromate
5337
2"
53mm
63mm
Straight
Insulated
NPT 2"
Malleable Iron, Zinc Chromate
5338
2-1/2"
63mm
70mm
Straight
Insulated
NPT 2-1/2"
Malleable Iron, Zinc Chromate
5339
3"
78mm
80mm
Straight
Insulated
NPT 3"
Malleable Iron, Zinc Chromate
5340
4"
103mm
100mm
Straight
Insulated
NPT 4"
Malleable Iron, Zinc Chromate
5385
5"
129mm
---
Straight
Insulated
NPT 5"
Malleable Iron, Zinc Chromate
5386
6"
155mm
---
Straight
Insulated
NPT 6"
Malleable Iron, Zinc Chromate
5231
3/8"
12mm
16mm
Straight
Non-insulated
NPT 1/2"
Steel, Zinc Chromate
5232
1/2"
16mm
20mm
Straight
Non-insulated
NPT 1/2"
Steel, Zinc Chromate
5233
3/4"
21mm
25mm
Straight
Non-insulated
NPT 3/4"
Steel, Zinc Chromate
5234
1"
27mm
32mm
Straight
Non-insulated
NPT 1"
Steel, Zinc Chromate
5235
1-1/4"
35mm
40mm
Straight
Non-insulated
NPT 1-1/4"
Steel, Zinc Chromate
5236
1-1/2"
41mm
50mm
Straight
Non-insulated
NPT 1-1/2"
Steel, Zinc Chromate
5237
2"
53mm
63mm
Straight
Non-insulated
NPT 2"
Malleable Iron, Zinc Chromate
5238
2-1/2"
63mm
70mm
Straight
Non-insulated
NPT 2-1/2"
Malleable Iron, Zinc Chromate
5239
3"
78mm
80mm
Straight
Non-insulated
NPT 3"
Malleable Iron, Zinc Chromate
5240
4"
103mm
100mm
Straight
Non-insulated
NPT 4"
Malleable Iron, Zinc Chromate
5285
5"
129mm
---
Straight
Non-insulated
NPT 5"
Malleable Iron, Zinc Chromate
5341
3/8"
12mm
16mm
45°
Insulated
NPT 1/2"
Steel, Zinc Chromate
5342
1/2"
16mm
20mm
45°
Insulated
NPT 1/2"
Steel, Zinc Chromate
5343
3/4"
21mm
25mm
45°
Insulated
NPT 3/4"
Steel, Zinc Chromate
5344
1"
27mm
32mm
45°
Insulated
NPT 1"
Steel, Zinc Chromate
5345
1-1/4"
35mm
40mm
45°
Insulated
NPT 1-1/4"
Steel, Zinc Chromate
5346
1-1/2"
41mm
50mm
45°
Insulated
NPT 1-1/2"
Steel, Zinc Chromate
5347
2"
53mm
63mm
45°
Insulated
NPT 2"
Malleable Iron, Zinc Chromate
5348
2-1/2"
63mm
70mm
45°
Insulated
NPT 2-1/2"
Malleable Iron, Zinc Chromate
5349
3"
78mm
80mm
45°
Insulated
NPT 3"
Malleable Iron, Zinc Chromate
5350
4"
103mm
100mm
45°
Insulated
NPT 4"
Malleable Iron, Zinc Chromate
5241
3/8"
12mm
16mm
45°
Non-insulated
NPT 1/2"
Steel, Zinc Chromate
5242
1/2"
16mm
20mm
45°
Non-insulated
NPT 1/2"
Steel, Zinc Chromate
5243
3/4"
21mm
25mm
45°
Non-insulated
NPT 3/4"
Steel, Zinc Chromate
5244
1"
27mm
32mm
45°
Non-insulated
NPT 1"
Steel, Zinc Chromate
5245
1-1/4"
35mm
40mm
45°
Non-insulated
NPT 1-1/4"
Steel, Zinc Chromate
5246
1-1/2"
41mm
50mm
45°
Non-insulated
NPT 1-1/2"
Steel, Zinc Chromate
5247
2"
53mm
63mm
45°
Non-insulated
NPT 2"
Malleable Iron, Zinc Chromate
5248
2-1/2"
63mm
70mm
45°
Non-insulated
NPT 2-1/2"
Malleable Iron, Zinc Chromate
5249
3"
78mm
80mm
45°
Non-insulated
NPT 3"
Malleable Iron, Zinc Chromate
5250
4"
103mm
100mm
45°
Non-insulated
NPT 4"
Malleable Iron, Zinc Chromate
5351
3/8"
12mm
16mm
90°
Insulated
NPT 1/2"
Steel, Zinc Chromate
5352
1/2"
16mm
20mm
90°
Insulated
NPT 1/2"
Steel, Zinc Chromate
5353
3/4"
21mm
25mm
90°
Insulated
NPT 3/4"
Steel, Zinc Chromate
5354
1"
27mm
32mm
90°
Insulated
NPT 1"
Steel, Zinc Chromate
5355
1-1/4"
35mm
40mm
90°
Insulated
NPT 1-1/4"
Steel, Zinc Chromate
5356
1-1/2"
41mm
50mm
90°
Insulated
NPT 1-1/2"
Steel, Zinc Chromate
5357
2"
53mm
63mm
90°
Insulated
NPT 2"
Malleable Iron, Zinc Chromate
5358
2-1/2"
63mm
70mm
90°
Insulated
NPT 2-1/2"
Malleable Iron, Zinc Chromate
5359
3"
78mm
80mm
90°
Insulated
NPT 3"
Malleable Iron, Zinc Chromate
5360
4"
103mm
100mm
90°
Insulated
NPT 4"
Malleable Iron, Zinc Chromate
5251
3/8"
12mm
16mm
90°
Non-insulated
NPT 1/2"
Steel, Zinc Chromate
5252
1/2"
16mm
20mm
90°
Non-insulated
NPT 1/2"
Steel, Zinc Chromate
5252
3/4"
21mm
25mm
90°
Non-insulated
NPT 3/4"
Steel, Zinc Chromate
5254
1"
27mm
32mm
90°
Non-insulated
NPT 1"
Steel, Zinc Chromate
5255
1-1/4"
35mm
40mm
90°
Non-insulated
NPT 1-1/4"
Steel, Zinc Chromate
5256
1-1/2"
41mm
50mm
90°
Non-insulated
NPT 1-1/2"
Steel, Zinc Chromate
5257
2"
53mm
63mm
90°
Non-insulated
NPT 2"
Malleable Iron, Zinc Chromate
5258
2-1/2"
63mm
70mm
90°
Non-insulated
NPT 2-1/2"
Malleable Iron, Zinc Chromate
5259
3"
78mm
80mm
90°
Non-insulated
NPT 3"
Malleable Iron, Zinc Chromate
5260
4"
103mm
100mm
90°
Non-insulated
NPT 4"
Malleable Iron, Zinc Chromate
9360
3/8"
12mm
16mm
Straight
Insulated
M16
Steel, Zinc Chromate
9361
3/8"
12mm
16mm
Straight
Insulated
M20
Steel, Zinc Chromate
9362
1/2"
16mm
20mm
Straight
Insulated
M20
Steel, Zinc Chromate
9363
3/4"
21mm
25mm
Straight
Insulated
M25
Steel, Zinc Chromate
9364
1"
27mm
32mm
Straight
Insulated
M32
Steel, Zinc Chromate
9340
3/8"
12mm
16mm
45°
Insulated
M16
Steel, Zinc Chromate
9341
3/8"
12mm
16mm
45°
Insulated
M20
Steel, Zinc Chromate
9342
1/2"
16mm
20mm
45°
Insulated
M20
Steel, Zinc Chromate
9343TB
3/4"
21mm
25mm
45°
Insulated
M25
Steel, Zinc Chromate
9344
1"
27mm
32mm
45°
Insulated
M32
Steel, Zinc Chromate
9350
3/8"
12mm
16mm
90°
Insulated
M16
Steel, Zinc Chromate
9351
3/8"
12mm
16mm
90°
Insulated
M20
Steel, Zinc Chromate
9352TB
1/2"
16mm
20mm
90°
Insulated
M20
Steel, Zinc Chromate
9353TB
3/4"
21mm
25mm
90°
Insulated
M25
Steel, Zinc Chromate
9354TB
1"
27mm
32mm
90°
Insulated
M32
Steel, Zinc Chromate
7361
3/8"
12mm
16mm
Straight
Insulated
PG 11
Steel, Zinc Chromate
7362
3/8"
12mm
16mm
Straight
Insulated
PG 13.5
Steel, Zinc Chromate
7363
1/2"
16mm
20mm
Straight
Insulated
PG 16
Steel, Zinc Chromate
7364
3/4"
21mm
25mm
Straight
Insulated
PG 21
Steel, Zinc Chromate
7365
1"
27mm
32mm
Straight
Insulated
PG 29
Steel, Zinc Chromate
7366
1-1/4"
35mm
40mm
Straight
Insulated
PG 36
Steel, Zinc Chromate
7367
1-1/2"
41mm
50mm
Straight
Insulated
PG 42
Steel, Zinc Chromate
7368
2"
53mm
63mm
Straight
Insulated
PG 48
Malleable Iron, Zinc Chromate
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English