LN DIVISIBLE lock nut

Select Language
  • English
  • Deutsch
  • français

metric thread


Compatible with divisible PMA connectors, type BLNO and all other metric threaded fitting types.
For retrofit installation or repair.


Characteristics

• Temperature range: –40 °C to +105 °C, short-term: +160 °C
• Conforms to:
  - CE Mark to the low voltage directive
  - RoHS Compliant to 2011/65/EU

Lock nut BLN_396x300
Select region / language