GGV Flange

Select Language
  • English
  • Deutsch
  • français

straight, Jumbo Size


In railway vehicle construction as well as in a wide range of industrial applications with high sealing and safety requirements
 

Material + Characteristics
• Flange seal FGO4 made from EPDM
• Flange seal FGO4/01 made from NBR on request
• Ingress protection: IP68, IP69K with conduit sealing NVN3
• Temperature range with FG04: –40 °C to +105 °C
• Temperature range with FG04/01: –25 °C to +70 °C
• If the application temperature is above 70 °C we recommend
  to use an additional internal conduit support sleeve (BES)

GGV Flansch
Select region / language