45° elbow, metric thread (UL Listed)
For cable protection systems in a wide range of applications
Specifications
• UL 514B / CSA C22.2 No. 227.2.1-04
Ingress Protection
• Dynamic: IP67 (Equivalent to NEMA 6 for water and dust only)
• Static: IP68 (Equivalent to NEMA 6P for water and dust only)