straight, UN female thread for MIL-C5015
For applications in machine, vehicle and traction building industries
Characteristics
• Suitable for MIL connector series C5015
Ingress Protection
• VIDG: IP66 static / IP54 dynamic, conduit- and thread side
• VIVG: IP68 static / IP67 dynamic, conduit- and thread side
Note: No seal on female thread side