Series 200 Steel City Squeeze Type Connectors
- Galvanized Steel & Malleable Iron
- Increased strength and durability
- 3/8 to 4”
- NPT Threads
- Straight and 90°
- Insulated & Non-insulated
- NEMA Ingress Ratings: Type 1
- IEC Ingress Ratings: IP40
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
Typical applications & conduit solutions:
-
Typical application include commercial construction, light industrial, general wiring installations
- Steel construction provides high strength and durability construction
- For use flexible metal conduits – Type CMSU, CMAU and CMAC