Series 300 Steel City Tite Bite® Connectors

For use with non-jacketed flexible metal conduits


  • Galvanized Steel & Malleable Iron
  • Increased strength and durability
  • 3/8 to 4”
  • NPT Threads
  • Straight and 90°
  • Insulated & Non-insulated
    NEMA Ingress Ratings:    Type 1
  • IEC Ingress Ratings:    IP40
  • UL Listed to UL 514B
  • CSA Certified to CSA C22.2, No. 18.3
  • RoHS Compliant

Typical applications & conduit solutions:

  • Typical application include commercial construction, light industrial, general wiring installations
  • Steel construction provides high strength and durability construction
  • Saddle clamp provides extra secureness of conduit connection
  • For use flexible metal conduits – Type CMSU, CMAU and CMAC
Select Language
  • English
  • français
300_Series_396

Downloads

Select region / language