Series XC Steel City Squeeze Type Connectors
- Die Cast Zinc
- 3/8 to 4”
- Straight, 45° and 90°
- NEMA Ingress Ratings: Type 1
- IEC Ingress Ratings: IP40
- Temperature Ratings:
- UL Listed to UL 514B
- CSA Certified to CSA C22.2, No. 18.3
Typical applications & conduit solutions:
-
Typical applications & conduit solutions:
- Typical application include commercial construction, light industrial, general wiring installations
- For use flexible metal conduits – Type CMSU, CMAU and CMAC