Air rod base

Our range of air rod bases are manufactured from high quality copper or aluminium alloys, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from high quality alloys of either copper or aluminium
  • Simple to install
  • Provide an effective connection between air rod and air termination tape
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)

Standards

  • IEC/BS EN 62561-1 (SD105-H)
  • BS EN 62561-1 (SD003-H)
  • UL96 (SD105-H)
Air rod base
Select Language
  • English
  • français

More information

Select region / language