Air rods

Our air rods are manufactured from highly-conductive, hard-drawn copper or aluminium, and provide an excellent, durable strike point for lightning. Supplied with locknut and rolled threads, these air rods fix easily to our air rod bases.

Furse air rods are available in a range of sizes and materials (see product information table).

NOTE: During high winds and extreme weather conditions air rods over 1,000 mm long can be subjected to fatigue mechanisms. It is therefore recommended that additional supports are considered before installation.

Product details

  • Manufactured from highly conductive hard drawn copper or aluminium
  • Supplied complete with locknut

Standards

  • BS EN 50164-2
  • UL96 (RA215, RA225)
Air rod
Select Language
  • English
  • français

More information

Select region / language