Flat saddle
Our range of flat saddles are manufactured from high quality copper, ensuring that a high level of conductivity is maintained throughout the air termination system.
Product details
-
Manufactured from high quality copper alloy
-
Simple to install
-
Provide an effective connection between air rod and stranded conductor
-
Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005) and wall plugs (Part no. PS305)
-
Tightening torque 12 Nm
Standards
- IEC/BS EN 62561-1 Class H (SD160)
- BS EN 50164-1 Class H (SD155/SD165)