Free-standing interception pole

Our free-standing interception air rods are designed to protect rooftop mounted or exposed equipment, such as air conditioning units or photo-voltaic panels, from a direct lightning strike.

Furse free-standing interception air rods are easily constructed from a small range of components, including an interception pole. This creates a complete unit which, when connected to the air termination network, provides a highly versatile and effective lightning protection solution.

Product details

  • Interception poles manufactured from stainless steel 304 with aluminium interception tip
  • For construction of interception air rods from 3 to 10 m in height (support frame or concrete base also required)
  • Multi-component, stackable system with screw retention
  • Supplied with three securing brackets for base frame connection

Standards

  • IEC/BS EN 62561-2
Free-standing interception pole
Select Language
  • English
  • français

More information

Select region / language