Rod to conductor coupling

Our rod to conductor coupling is manufactured from high quality copper or aluminium alloys, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from high quality alloys of either copper or aluminium
  • Provides an effective connection between air rod and air termination tape or stranded air termination conductor
  • Tightening torque - 7 Nm (tape), 6 Nm (stranded) 
Rod to conductor coupling
Select Language
  • English
  • français

More information

Select region / language