Denso tape

Denso is a cold applied wrap tape which remains plastic across a wide range of temperatures, offering ideal protection for underground conductor joints.

It is made from non-woven synthetic fibre, saturated and coated with a neutral compound, based on petroleum hydrocarbons (Petrolatum) and inert siliceous fillers.

Note - it is recommended that grease-resistant gloves are worn prior to handling Denso Tape.

Features & benefits:

  • Highly impermeable
    Excellent resistance to mineral acids, alkalis, salts and micro-organisms
  • Completely waterproof
    Protects from water, water vapour and gasses
  • Temperature resistant
    Easily applicable by hand to most surfaces in both arctic and tropical climates
Denso tape
Select Language
  • English
  • français

More information

Select region / language