Bimetallic connector

Furse bimetallic connectors are manufactured from a friction welded joint between high conductivity copper and aluminium.

Available in a range of sizes, these bimetallic connectors provide the ideal means of interconnecting copper and aluminium conductors, whilst avoiding any bimetallic corrosion.

Product details

  • Fix using countersunk wood screws 1½” No. 10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)
  • Tightening torque 12 Nm

Standards

  • IEC/BS EN 62561-1 Class H (CN910, CN925)
  • BS EN 62561-1 Class H (CN915, CN920)
  • BS 7430
  • UL96 (CN910-UL)
Bimetallic connector
Select Language
  • English
  • français

More information

Select region / language