Cable to tape square clamp

Furse cable to tape clamps are manufactured from high quality copper alloy, providing an effective low resistance connection between tape and stranded copper conductors.

Cable to tape square clamps are available for a range of different conductor sizes (see product information table).

Product details

  • Simple to install
  • Enables cross, tee, through and right angle joints to be formed
  • Fix using countersunk wood screws 1½” No. 10 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)
  • Tightening torque 5 Nm

Standards

  • IEC/BS EN 62561-1
CT130
Select Language
  • English
  • français

More information

Select region / language