Crossover tape clamp

Furse crossover tape clamps are manufactured from high quality alloys of either copper or aluminium, providing an effective low resistance connection between overlapping tapes.

Product details

  • Simple to install
  • Enables cross joints to be formed
  • Fix using countersunk wood screws 1½” No. 10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)
  • Tightening torque 5 Nm

Standards

  • BS EN 62561-1 Class H
Crossover clamp
Select Language
  • English
  • français

More information

Select region / language