Square tape clamp

Furse square tape clamps are manufactured from high quality alloys of either copper or aluminium, providing an effective low resistance connection between overlapping tapes.

Square tape clamps are available for a range of different tape conductor sizes and materials (see product information table).

Product details

  • Simple to install
  • Enables cross, tee, through and right angle joints to be formed
  • Fix using countersunk wood screws 1½” No. 10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)
  • Tightening torque 5 Nm

Standards

  • IEC/BS EN 62561-1 Class H (CT105-H, CT005-H)
  • UL96 (CT105-H, CT110-H, CT115-H)
Square tape clamp
Select Language
  • English
  • français

More information

Select region / language