Bare stranded copper cable

Copper conductors are used for most installations due to its high conductivity, anti-corrosive properties, and its flexibility for use in-air, in-earth and in-concrete.

Furse bare stranded copper cable is available in a range of sizes to meet differing current ratings (see product information table). Additional sizes are also available on request.

Product details

  • Highly conductive soft or hard drawn stranded copper cable
  • Tinned soft drawn stranded copper cable available on request
  • Bare stranded copper cable supplied unbranded

Standards

  • BS EN 60228 (soft drawn)
  • BS 7884 (hard drawn)
Furse Bare Stranded Copper Cable
Select Language
  • English
  • français

More information

Select region / language