Flexible flat copper braid

Copper conductors are used for most installations due to its high conductivity, anti-corrosive properties, and its flexibility for use in-air, in-earth and in-concrete.

Furse flexible flat copper braid is available in a range of sizes to meet differing current ratings (see product information table). Additional sizes and braid types, including circular braid in a range of cross-sectional areas, are also available on request.

Product details

  • Suitable for earth bonding
  • Supplied as standard pre-cut and drilled bonds
  • Flexible copper braid supplied unbranded 

Standards

  • BS EN 13602
Furse Flexible Flat Copper Braid
Select Language
  • English
  • français

More information

Select region / language