PVC insulated copper tape

Copper is used for most installations due to its high conductivity, anti-corrosive properties, and its flexibility for use in-air, in-earth and in-concrete.

Furse green & yellow PVC insulated copper tape is available in a range of sizes to meet differing current ratings (see product information table).

Every precaution has been taken to ensure the UV stability of PVC coverings but, as with all plastics, colour variation will occur over time.

Product details

  • Highly conductive annealed copper tape
  • All PVC insulated copper tape sold in full coil lengths only

Standards

  • BS EN 13601 (copper)
  • BS 6746C
Furse PVC Insulated Copper Tape
Select Language
  • English
  • français

More information

Select region / language