PVC protective down conductor guard

At ground level, down conductors can often be a soft target for metal theft, opportunistic crime and vandalism unless adequately protected. The Furse PVC protective conductor guard has been designed to provide an effective and economical deterrent to this risk.

The Furse range of highly effective high impact PVC protective conductor guards are specifically designed to deter vandal damage and the removal of valuable conductor from lightning protection installations. Furse PVC protective down conductor guard is available in a range of colours (see product information table).

Product details

  • Suitable for 25 x 3 mm flat tape, Ø 8 mm solid circular conductor or 50 mm² stranded cable (Bare & PVC covered)
  • Manufactured from high impact grade of PVC
  • UV stabilised to reduce colour degradation
  • Lightweight and easy to handle
  • Simple installation using security screws
  • Suitable for internal and external applications, at a wide range of temperatures (-10 °C to +80 °C)

PVC Conductor Guard
Select Language
  • English
  • français

More information

Select region / language